SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 short-circuit during discharging detection is executed by the integrated AFE is configured by the BQ33100 data flash SC Dsg Cfg register.
When the integrated AFE detects a short circuit fault the charge FET is turned off and the [SCD] flag in SafetyStatus is set, the internal current recovery timer is reset and ChargingCurrent and ChargingVoltage() are set to 0.
The recovery is controlled by the BQ33100 and requires that Current be ≤ SC Recovery threshold and that the internal AFE current recovery timer ≥ Current Recovery Time.
When the recovery condition is detected, ChargingCurrent and ChargingVoltage() are set to the appropriate value per the charging algorithm, and the [SCD] flag inSafetyStatus is reset.