SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This value is used as the Capacitance at device reset. This value is updated by the gauging algorithm when a qualified learning cycle has completed.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
48 | Data | 10 | Capacitance | Integer | 2 | 0 | 65535 | 250 | F |