SLUS987C January 2011 – December 2019
PRODUCTION DATA.
CC Delta sets the mF capacitance scale factor for the coulomb counter. Use calibration routines to set this value.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 4 | CC Delta | Floating point | 4 | 2.9826E+04 | 1.193046E+06 | 280932.825 | mΩ |