SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The device manages its supply voltage dynamically according to the operation conditions. Normally, the VCC and PACK input is the primary power source to the device. The VCC and PACK pin must be connected to the positive termination of the capacitor array. The input voltage for the VCC and PACK pin ranges from 3.8 V to 25 V. A 1-µF capacitor must be connected to the VCC and PACK as close to the device as possible for supply decoupling.