SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This register value stores the scale factor for the Stack Voltage, voltage measured at the VCC pin of the BQ33100. The calibration routine sets this value, however the value can be manually modified according to Equation 11:
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 22 | Stack Voltage K-factor | Integer | 2 | 0 | 32767 | 24500 |