SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This register value stores the temperature sensor offset compensation for the external temperature sensor 1 connected at the TS pin of the BQ33100. Use calibration routines to set this value
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 25 | Ext1 Temp Offset | Integer | 1 | –128 | 127 | 0 | 0.1ºC |