SLUS987C January 2011 – December 2019
PRODUCTION DATA.
Min Voltage is the minimum voltage that the super capacitor must discharge. Min Voltage is used in capacitance estimation, which defines the super capacitor usage range.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
88 | System Requirement | 4 | Min Voltage | Integer | 2 | 0 | 10000 | 4000 | mV |