SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns an unsigned integer value of the predicted health of the super capacitor pack expressed as a percentage of Capacitance / InitialCapacitance with a range of 0 to 100%, with fractions of % rounded up.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x0E | R | Health | Unsigned Integer | 1 | 0 | 100 | — | % |