SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The OC Dsg is programmed into the OCDV register of the integrated AFE device. The OC Dsg sets the overcurrent in discharging voltage threshold. Changes to this data flash value require a firmware full reset or a power reset of the BQ33100 to take effect.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
1 | Current | 11 | OC Dsg | Hex | 1 | 0x00 | 0x0F | 0x0F | — |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
— | — | — | — | OCDV3 | OCDV2 | OCDV1 | OCDV0 |
0000 is the BQ33100 power on reset default.
OCDV3, OCDV2, OCDV1, OCDV0—Sets the overcurrent voltage threshold (VSRP-VSRN)) in discharging of the integrated AFE.
0x0 – 0xf = sets the short circuit in discharging delay between 0 ms – 915-ms in 61-ms steps.
[RSNS] = 0, 0x0 – 0xf sets the voltage threshold between 50 mV and 200 mV in 10-mV steps.
[RSNS] = 1, 0x0 – 0xf sets the voltage threshold between 20 mV and 100 mV in 5-mV steps.
OCDV (b7...b4)—Not used
SETTING | THRESHOLD | SETTING | THRESHOLD | |
---|---|---|---|---|
0x00 | 0.050 V | 0x08 | 0.130 V | |
0x01 | 0.060 V | 0x09 | 0.140 V | |
0x02 | 0.070 V | 0x0A | 0.150 V | |
0x03 | 0.080 V | 0x0B | 0.160 V | |
0x04 | 0.090 V | 0x0C | 0.170 V | |
0x05 | 0.100 V | 0x0D | 0.180 V | |
0x06 | 0.110 V | 0x0E | 0.190 V | |
0x07 | 0.120 V | 0x0F | 0.200 V |
SETTING | THRESHOLD | SETTING | THRESHOLD | |
---|---|---|---|---|
0x00 | 0.025 V | 0x08 | 0.065 V | |
0x01 | 0.050 V | 0x09 | 0.070V | |
0x02 | 0.035 V | 0x0A | 0.075 V | |
0x03 | 0.040 V | 0x0B | 0.080 V | |
0x04 | 0.045 V | 0x0C | 0.085 V | |
0x05 | 0.050 V | 0x0D | 0.090 V | |
0x06 | 0.055 V | 0x0E | 0.095V | |
0x07 | 0.060 V | 0x0F | 0.100 V |