SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 can detect if the data flash is not operating correctly. A permanent failure is reported when either: (i) After a full reset the instruction flash checksum does not verify; (ii) if any data flash write does not verify; or (iii) if any data flash erase does not verify
When a data flash fault is detected then the [DFF] flag in SafetyStatus is set.