SLUS987C January 2011 – December 2019
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
t(OCDD) | Overcurrent in discharge delay | 1 | 31 | ms | ||
t(OCDD_STEP) | OCDD step options | 2 | ms | |||
t(SCDD) | Short circuit in discharge delay | AFE.STATE_CNTL[SCDDx2] = 0 | 0 | 915 | µs | |
AFE.STATE_CNTL[SCDDx2] = 1 | 0 | 1830 | ||||
t(SCDD_STEP) | SCDD step options | AFE.STATE_CNTL[SCDDx2] = 0 | 61 | µs | ||
AFE.STATE_CNTL[SCDDx2] = 1 | 122 | |||||
t(SCCD) | Short circuit in charge delay | 0 | 915 | µs | ||
t(SCCD_STEP) | SCCD step options | 61 | µs | |||
t(DETECT) | Current fault detect time | VSRP-SRN = VTHRESH + 12.5 mV,
TA = –40°C to 85°C |
35 | 160 | µs | |
tACC | Overcurrent and short circuit delay time accuracy | Accuracy of typical delay time with WDI active | –20% | 20% | ||
Accuracy of typical delay time with no WDI input | –50% | 50% |