SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 comes programmed to support 4-series capacitor systems with cell balancing enabled. Table 95 shows other key configuration defaults.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Number of Series Cells | 4 |
Design Capacitance | 250 F |
Design ESR | 320 mΩ |
Cell Balancing | Enabled |
V Chg Nominal | 8400 mV |
V CHG A | 8900 mV |
V CHG | 9500 mV |
V CHG MAX | 10000 mV |
Learn Frequency | 2 weeks |
Learn Delta Voltage | 500 mV |
Use the BQEVSW tool to update the settings to meet the specific application or pack configuration requirements.