SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
V(OCD) | OCD detection threshold voltage range, typical | RSNS = 0 | RSNS is set in STATE_CTL register | 50 | 200 | mV | |
RSNS = 1 | 25 | 100 | |||||
ΔV(OCDT) | OCD detection threshold voltage program step | RSNS = 0 | 10 | mV | |||
RSNS = 1 | 5 | ||||||
V(SCCT) | SCC detection threshold voltage range, typical | RSNS = 0 | –100 | –300 | mV | ||
RSNS = 1 | –50 | –225 | |||||
ΔV(SCCT) | SCC detection threshold voltage program step | RSNS = 0 | –50 | mV | |||
RSNS = 1 | –25 | ||||||
V(SCDT) | SCD detection threshold voltage range, typical | RSNS = 0 | 100 | 450 | mV | ||
RSNS = 1 | 50 | 225 | |||||
ΔV(SCDT) | SCD detection threshold voltage program step | RSNS = 0 | 50 | mV | |||
RSNS = 1 | 25 | ||||||
V(OFFSET) | SCD, SCC and OCD offset | –10 | 10 | mV | |||
V(Scale_Err) | SCD, SCC and OCD scale error | –10% | 10% |