SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This register value is by default 0, indicating that the factory calibrated K-factors are being used. If this register is set to 0x9669, Cap1 to approximately Cap5 K-factors in the data flash are used for voltage translation.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 18 | K-factor Override Flag | Hex | 2 | 0x0 | 0xffff | 0x0 |