SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This register value stores the ADC voltage translation factor for the top capacitor (Capacitor 1), which is connected between the VC1 and VC2 pins. By default, this value is not used and the factory calibration are in effect. This value overrides the factory calibration when the K-factor Override Flag is set to 0x9669 by the software calibration process. The calibration routine sets this value, however the value can be manually modified according to Equation 5:
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 8 | Cap1 K-factor | Integer | 2 | 0 | 32767 | 20500 |