SLUS987C January 2011 – December 2019
PRODUCTION DATA.
These values characterize the external thermistor connected to the TS pin of the BQ33100. The default values characterize the Semitec 103AT NTC thermistor. Do not modify these values without consulting TI.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
106 | Temp Model | 0 | Ext Coef a1 | Integer | 2 | –32768 | 32767 | –11130 | num |
2 | Ext Coef a2 | 19142 | |||||||
4 | Ext Coef a3 | –19262 | |||||||
6 | Ext Coef a4 | 28203 | |||||||
8 | Ext Coef a5 | 892 | |||||||
10 | Ext Coef b1 | 328 | |||||||
12 | Ext Coef b2 | –605 | |||||||
14 | Ext Coef b3 | –2443 | |||||||
16 | Ext Coef b4 | 4696 | |||||||
18 | Ext rc0 | 11703 | |||||||
20 | Ext adc0 | 11338 |