SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This value sets the time used for the CC Offset calibration in CALIBRATION mode. More time means more accuracy. The legitimate values for this constant are integer multiples of 250. Numbers less than 250 will cause a CC Offset calibration error. Numbers greater than 250 will be rounded down to the nearest multiple of 250.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
105 | Config | 6 | CC Offset Time | Unsigned Integer | 2 | 0 | 65535 | 250 | s (ms) |