SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High-level input voltage | SDA, SCL, TS, VC5 | 2 | V | |||
VIL | Low-level input voltage | SDA, SCL, TS, VC5 | 0.8 | V | |||
VOH | Output voltage high | SDA, SCL, VC5BAL, CHGLVL0, CHGLVL1, LLEN, FAULT, IL = –0.5 mA | VREG27 – 0.5 | V | |||
VOL | Low-level output voltage | SDA, SCL, VC5BAL, CHGLVL0, CHGLVL1, LLEN, FAULT, IL = 7 mA | 0.4 | V | |||
CIN | Input capacitance | 5 | pF | ||||
Ilkg | Input leakage current | SDA, SCL, TS, VC5, CHGLVL0, CHGLVL1, LLEN, FAULT
SDA and SCL pulldown disabled |
1 | µA | |||
VCHGOR | CHG override active high | 0.8 | 2 | 3.2 | V | ||
RPD(SMBx) | SDA and SCL pulldown | TA = –40°C to 100°C | 600 | 950 | 1300 | kΩ | |
RPAD | Pad resistance | TS | 87 | 110 | Ω |