SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns an unsigned integer value of the desired charging voltage, in mV, where the range is 0 to 65534.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x15 | R | ChargingVoltage | Unsigned Integer | 2 | 0 | 65534 | — | mV |