SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 has an independent level of recoverable overcurrent protection during charging.
When Current exceeds OC Chg the [OCC] flag in SafetyAlert is set.
When Current exceeds OC Chg for a period greater than OC Chg Time the [OCC] flag in SafetyStatus is set and ChargingCurrent and ChargingVoltage() are set to 0.
This function is disabled if OC Chg Time is set to 0.
The overcurrent fault is cleared when Current falls below OC Chg Recovery. When a charging-fault recovery condition is detected, then the CHG FET is allowed to be turned on, if other safety and configuration states permit, ChargingCurrent and ChargingVoltage() are set to the appropriate value per the charging algorithm, and the [OCC] flag in SafetyStatus is reset.