SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This register value stores the internal temperature sensor offset compensation. Use calibration routines to set this value
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 24 | Int Temp Offset | Integer | 1 | –128 | 127 | 0 | 0.1ºC |