SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns an unsigned integer value of the predicted remaining super capacitor capacitance expressed as a percentage of Capacitance with a range of 0 to 100%, with fractions of % rounded up.
If the [RSOCL] bit in Operation Cfg is set, then RelativeStateofCharge is held at 99% until primary charge termination occurs and only displays 100% upon entering primary charge termination.
If the [RSOCL] bit inOperation Cfg is cleared, then RelativeStateofCharge is not held at 99% until primary charge termination occurs. Fractions of % greater than 99% are rounded up to display 100%.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x0D | R | RelativeStateofCharge | Unsigned Integer | 1 | 0 | 100 | — | % |