SLUS987C January 2011 – December 2019
PRODUCTION DATA.
During the operation lifetime of the BQ33100 it gathers temperature data. During this time the BQ33100 can be enabled to record the minimum value that the measured temperature reached. If the [LTE] flag is set, Lifetime Min Temp is updated if one of the following conditions are met:
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
59 | Lifetime Data | 2 | Lifetime Min Temp | Integer | 2 | –600 | 1400 | 50 | 0.1°C |