SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The OC Dsg Time is programmed into the OCDD register of the integrated AFE device. The OC Dsg Time sets the overcurrent in discharging delay. Changes to this data flash value require a firmware full reset or a power reset of the BQ33100 to take effect.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
1 | Current | 12 | OC Dsg Time | Hex | 1 | 0x00 | 0x0F | 0x0F | — |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
— | — | — | — | OCDD3 | OCDD2 | OCDD1 | OCDD0 |
0000 is the BQ33100 power on reset default.
OCDD3, OCDD2, OCDD1, OCDD0—Sets the overcurrent in discharging delay of the integrated AFE
0x0 – 0xf = sets the overvoltage trip delay between 1 ms to 31-ms in 2-ms steps
OCDD (b7...b4) —Not used
SETTING | DELAY | SETTING | DELAY | SETTING | DELAY | SETTING | DELAY | |||
---|---|---|---|---|---|---|---|---|---|---|
0x00 | 1 ms | 0x04 | 9 ms | 0x08 | 17 ms | 0x0C | 25 ms | |||
0x01 | 3 ms | 0x05 | 11 ms | 0x09 | 19 ms | 0x0D | 27 ms | |||
0x02 | 5 ms | 0x06 | 13 ms | 0x0A | 21 ms | 0x0E | 29 ms | |||
0x03 | 7 ms | 0x07 | 15 ms | 0x0B | 23 ms | 0x0F | 31 ms |