SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read and write block function returns the data stored in Manuf. Info where byte 0 is the MSB with a maximum length of 31 data + 1 length byte. When the BQ33100 is in UNSEALED mode, this block is read and write. When the BQ33100 is in SEALED mode, this block is read-only.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x70 | R/W | ManufacturerInfo | String | 31+1 | — | — | — |