SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 has two operating power modes, NORMAL and SHUTDOWN mode.
NORMAL mode—During normal operation, the BQ33100 takes Current, Voltage, and Temperature measurements, performs calculations, updates SBS data, and makes protection and status decisions at one-second intervals. Between these periods of activity, the BQ33100 is in a reduced power state.
SHUTDOWN mode—The BQ33100 enters SHUTDOWN mode if the following conditions are met:
Upon initial power up or a reset of the BQ33100, application of a voltage > VSTARTUP must be applied to the VCCPACK pin. The BQ33100 will then power up and enter NORMAL mode.