SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | –0.2 | 0.25 | V | ||
Conversion time | Single conversion | 250 | ms | ||
Effective resolution | Single conversion | 15 | Bits | ||
Integral nonlinearity | TA = –25°C to 85°C | ±0.007% | ±0.034% | FSR | |
Offset error(1) | TA = –25°C to 85°C | 10 | µV | ||
Offset error drift | 0.3 | 0.5 | µV/°C | ||
Full-scale error(2) | –0.8% | 0.2% | 0.8% | ||
Full-scale error drift | 150 | PPM/°C | |||
Effective input resistance | 2.5 | MΩ |