SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read- or write-word function returns an unsigned integer value, with a range of 0 to 65535, of the predicted full charge capacitance in the super capacitor pack. This value is expressed in F.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x10 | R/W | Capacitance | Unsigned Integer | 2 | 0 | 65534 | — | F |