SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This value characterizes the pad resistance of the BQ33100. Do not modify without consulting TI.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
106 | Temp Model | 22 | Rpad | Integer | 2 | –32768 | 32767 | 87 | Ω |