SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The BQ33100 provides the status of the safety detection through SafetyStatus. To provide an extra indication of a fault state ( SafetyStatus ≠ 0x00) the BQ33100 will set the FAULT pin (pin 15) if the corresponding SafetyStatus bit is set in Fault.