SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This register value stores the coulomb counter offset compensation. It is set during CC Offset calibration, or by automatic calibration of the BQ33100 before the gauge enters shutdown. TI does not recommend to manually change this value.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
104 | Data | 20 | CC Offset | Integer | 2 | –32768 | 32767 | –7744 | (mV) |