SLUS987C January 2011 – December 2019
PRODUCTION DATA.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN
VALUE |
MAX
VALUE |
DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x00 | R/W | ManufacturerAccess | hex | 2 | 0x0000 | 0xffff | — | |
0x08 | R | Temperature | unsigned int | 2 | 0 | 65535 | — | 0.1ºK |
0x09 | R | Voltage | unsigned int | 2 | 0 | 65535 | — | mV |
0x0A | R | Current | signed int | 2 | –32768 | 32767 | — | mA |
0x0B | R | ESR | unsigned int | 2 | 0 | 65535 | — | mΩ |
0x0D | R | RelativeStateOfCharge | unsigned int | 1 | 0 | 100 | — | % |
0x0E | R | Health | unsigned int | 1 | 0 | 100 | — | % |
0x10 | R | Capacitance | unsigned int | 2 | 0 | 65535 | — | F |
0x14 | R | ChargingCurrent | unsigned int | 2 | 0 | 65534 | — | mA |
0x15 | R | ChargingVoltage | unsigned int | 2 | 0 | 65534 | — | mV |
0x3B | R | CapacitorVoltage5 | unsigned int | 2 | 0 | 65534 | — | mV |
0x3C | R | CapacitorVoltage4 | unsigned int | 2 | 0 | 65535 | — | mV |
0x3D | R | CapacitorVoltage3 | unsigned int | 2 | 0 | 65535 | — | mV |
0x3e | R | CapacitorVoltage2 | unsigned int | 2 | 0 | 65535 | — | mV |
0x3F | R | CapacitorVoltage1 | unsigned int | 2 | 0 | 65535 | — | mV |
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x46 | R/W | FETControl | Hex | 2 | 0x0000 | 0xffff | — | |
0x50 | R | SafetyAlert | Hex | 2 | 0x0000 | 0xffff | — | |
0x51 | R | SafetyStatus | Hex | 2 | 0x0000 | 0xffff | — | |
0x54 | R | OperationStatus | Hex | 2 | 0x0000 | 0xf7f7 | — | |
0x5a | R | SystemVoltage | unsigned int | 2 | 0 | 65535 | — | mV |
0x60 | R/W | UnSealKey | Hex | 4 | 0x00000000 | 0xffffffff | — | |
0x70 | R/W | ManufurerInfo | String | 31+1 | — | — | — |