SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This value sets the current used for the CC calibration when in CALIBRATION mode.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
105 | Config | 0 | CC Current | Integer | 2 | 0 | 32767 | 3000 | mA |