SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This read-word function returns an unsigned integer value of the capacitor stack array (voltage at the VC1 input) in mV with a range of 0 to 20000 mV.
SBS CMD | MODE | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|
0x09 | R | Voltage | Unsigned Integer | 2 | 0 | 20000 | — | mV |