SLUS987C January 2011 – December 2019
PRODUCTION DATA.
SC Chg Cfg is programmed into the SCC register of the integtrated AFE device. The SC Chg Cfg sets the short circuit in charging voltage threshold and the short circuit in charging delay. Changes to this data flash value require a firmware full reset or a power reset of the BQ33100 to take effect.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
1 | Current | 15 | SC Chg Cfg | Hex | 1 | 0x00 | 0xF7 | 0xF7 | — |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCCD3 | SCCD2 | SCCD1 | SCCD0 | — | SCCV2 | SCCV1 | SCCV0 |
0000 is the BQ33100 power on reset default.
SCCD3, SCCD2, SCCD1, SCCD0—Sets the short circuit delay in charging of the integrated AFE
0x0 – 0xf = Sets the short circuit in charging delay between 0 ms to 915 ms in 61-ms steps
If STATE_CTL[SCDDx2] is set, the delay time is double of that programmed in this register.
SCCV2, SCCV1, SCCV0—Sets the short circuit voltage threshold (VSRP-VSRN)) in charging of the integrated AFE
[RSNS] = 0, 0x0 – 0x7 sets the short circuit voltage threshold between 100 mV and 450 mV in 50-mV steps.
[RSNS] = 1, 0x0 – 0x7 sets the short circuit voltage threshold between 50 mV and 475 mV in 25-mV steps.
SCC (b3)—Not used
SETTING | THRESHOLD | SETTING | THRESHOLD | |
---|---|---|---|---|
0x00 | –0.100 V | 0x04 | –0.300 V | |
0x01 | –0.150 V | 0x05 | n/a | |
0x02 | –0.200 V | 0x06 | n/a | |
0x03 | –0.250 V | 0x07 | n/a |
SETTING | THRESHOLD | SETTING | THRESHOLD | |
---|---|---|---|---|
0x00 | –0.050 V | 0x04 | –0.150 V | |
0x01 | –0.075 V | 0x05 | –0.175 V | |
0x02 | –0.100 V | 0x06 | –0.200 V | |
0x03 | –0.125 V | 0x07 | –0.225 V |
SETTING | DELAY | SETTING | DELAY | SETTING | DELAY | SETTING | DELAY | |||
---|---|---|---|---|---|---|---|---|---|---|
0x00 | 0 µs | 0x04 | 244 µs | 0x08 | 488 µs | 0x0C | 732 µs | |||
0x01 | 61 µs | 0x05 | 305 µs | 0x09 | 549 µs | 0x0D | 793 µs | |||
0x02 | 112 µs | 0x06 | 366 µs | 0x0A | 610 µs | 0x0E | 854 µs | |||
0x03 | 183 µs | 0x07 | 427 µs | 0x0B | 671 µs | 0x0F | 915 µs |