SLUS987C January 2011 – December 2019
PRODUCTION DATA.
The default learning frequency of the BQ33100 is set to two weeks. The capacitance and ESR changes relatively slowly over time so selecting a period such as two weeks or longer allows for a change to be detected.
Setting an automatic update to occur on a very slow rate, for two weeks, and then enabling the host system to update at a faster rate—for example, each day, or synchronized to a host system event, and after a host system reboot, is common.