SLUS987C January 2011 – December 2019
PRODUCTION DATA.
This value sets the voltage used for calibration when in CALIBRATION mode.
SUBCLASS ID | SUBCLASS NAME | OFFSET | NAME | FORMAT | SIZE IN BYTES | MIN VALUE | MAX VALUE | DEFAULT VALUE | UNIT |
---|---|---|---|---|---|---|---|---|---|
105 | Config | 2 | Voltage Signal | Integer | 2 | 0 | 32767 | 12600 | mV |