SLUS987C January 2011 – December 2019
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VMAX | Supply voltage | VCC w.r.t. GND | –0.3 | 34 | V |
VIN | Input voltage | VC1, VCC | VVC2 – 0.3 | VVC2 + 8.5 or 34, whichever is lower | V |
VC2 | VVC3 – 0.3 | VVC3 + 8.5 | V | ||
VC3 | VVC4 – 0.3 | VVC4 + 8.5 | V | ||
VC4 | VSRP – 0.3 | VSRP + 8.5 | V | ||
SRP, SRN | –0.3 | VREG27 | V | ||
SDA, SCL | –0.3 | 6.0 | V | ||
CHGOR | –0.3 | VCC | V | ||
TS, VC5, CHGLVL0, CHGLVL1, FAULT | –0.3 | VREG27 + 0.3 | V | ||
VO | Output voltage | CHG | –0.3 | VCC | V |
VC5BAL | –0.3 | VREG27 + 0.3 | V | ||
RBI, REG27 | –0.3 | 2.75 | V | ||
ISS | Maximum combined sink current for input pins | 50 | mA | ||
TFUNC | Functional temperature | –40 | 110 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |