SLUS987C January 2011 – December 2019
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG– | Regulator output voltage | IREG27 = 10 mA | TA = –40°C to 85°C | 2.5 | 2.7 | 2.75 | V |
VREG27IT– | Negative-going POR voltage | At REG27 | 2.22 | 2.35 | 2.34 | V | |
VREG27IT+ | Positive-going POR voltage | At REG27 | 2.25 | 2.5 | 2.6 | V | |
ΔV(REGTEMP) | Regulator output change with temperature | IREG = 10 mA | TA = –40°C to 85°C | ±0.5% | |||
ΔV(REGLINE) | Line regulation | IREG = 10 mA | ±2 | ±4 | mV | ||
ΔV(REGLOAD) | Load regulation | IREG = 0.2 to 10 mA | ±20 | ±40 | mV | ||
I(REGMAX) | Current limit | 25 | 50 | mA |