SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
As already described in EPWM Modules Time-Base Clock Gating, TB_CLKEN bit in the EPWMn_CTRL (where n = 0 to 5) register of the device CTRL_MMR0 can be used to individually control or globally synchronize the time-base clocks of all enabled EPWM modules on a device. When all TB_CLKEN bits are set to 0b0, the time-base clocks of all EPWMx (where x = 0 to 5) modules are stopped (default). When all TB_CLKEN bits are simultaneously set in software to 0b1, all EPWMx modules time-base clocks are started with the rising edge of TBCLK aligned. For perfectly synchronized TBCLKs, the prescaler bits in the EPWM_TBCTL register of each EPWM module must be set identically. The proper procedure for enabling the EPWM clocks is as follows: