SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The CPTS_GENFn outputs have a programmable cycle (frequency) with a PPM feature and software nudge feature. The CPTS_GENFn output cycle is CPSW_GENF0_LENGTH_REG/ CPSW_GENF1_LENGTH_REG[31-0] LENGTH CPTS_RFT_CLK periods (which is different than CPTS_COMP operation). Figure 12-110 represents the CPTS_GENFn output signal.
The CPTS_GENFn output cycle is CPSW_GENF0_LENGTH_REG/ CPSW_GENF1_LENGTH_REG[31-0] CPTS_RFT_CLK periods beginning when the 64-bit TIME_STAMP value compares with the 64-bit GENFn_COMP value (CPSW_GENF0_COMP_LOW_REG and CPSW_GENF0_COMP_HIGH_REG registers) and the length value is non-zero. The CPTS_GENFn output cycle repeats thereafter every CPSW_GENF0_LENGTH_REG/ CPSW_GENF1_LENGTH_REG[31-0] CPTS_RFT_CLK periods. The upper 32-bit word should be written first for 64-bit values. The length should be zero while the comparison value and other configuration parameters are being configured. The length should be written non-zero to enable operations last. The first cycle after comparison is active high when the CPSW_CPTS_CONTROL_REG[2] TS_COMP_POLARITY bit is low. No compare events and no CPTS_EVNT interrupts are generated.
Figure 12-110 CPTS_GENFn Output Signal Diagram