SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
TI includes a set of system level debug facilities in the Debug Subsystem of devices known as Chip Tools (CTools). For easy integration of processor trace and system trace into applications, a set of libraries commonly referred to as CToolsLib are provided. CToolsLib is a collection of embedded target APIs/libraries focused on enabling easy access to the CTools. For more information about these libraries, downloadable files, and other useful links, please visit the CToolsLib Wiki site:
http://processors.wiki.ti.com/index.php/CToolsLib
The previous link connects to TI community resources. Linked contents are provided “AS IS” by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.