SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
CRC generate several types of interrupts per channel. Associated with each interrupt there is a interrupt enable bit (see MCRC_CRC_INTS). No interrupt is generated in Full-CPU mode.
| CRC Mode | Compression Complete | CRC Fail | Overrun | Underrun | Timeout |
|---|---|---|---|---|---|
| AUTO | No | Yes | Yes | Yes | Yes |
| Semi-CPU | Yes | No | Yes | No | Yes |
| Full-CPU | No | No | No | No | No |