SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The DISPC register regions in memory are partitioned such that each DISPC sub-component has its own region as shown in Table 12-426. This allows the SoC infrastructure to firewall the register memory regions in such a way that a particular processor host or virtual machine can only access the sub-component(s) allocated to it.
| Region Name | Description | Byte Offset |
|---|---|---|
| DISPC_0_COMMON_M | COMMON Region for Master Host (Control Processor) | 0x0 |
| DISPC_0_COMMON_S0 | COMMON Region for Slave Host-0 | 0x10000 |
| VIDL1 | Video Lite 1 Pipeline | 0x20000 |
| VIDL2 | Video Lite 2 Pipeline | 0x30000 |
| VID1 | Video 1 Pipeline | 0x50000 |
| VID2 | Video 2 Pipeline | 0x60000 |
| OVR1 | Overlay 1 | 0x70000 |
| VP1 | Video Port 1 | 0x80000 |
| OVR2 | Overlay 2 | 0x90000 |
| VP2 | Video Port 2 | 0xA0000 |
| OVR3 | Overlay 3 | 0xB0000 |
| VP3 | Video Port 3 | 0xC0000 |
| OVR4 | Overlay 4 | 0xD0000 |
| VP4 | Video Port 4 | 0xE0000 |
| WB | Write-Back Pipeline | 0xF0000 |
| DISPC_0_COMMON_S1 | COMMON Region for Slave Host-1 | 0x100000 |
| DISPC_0_COMMON_S2 | COMMON Region for Slave Host-2 | 0x110000 |