SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
| Clocks | |
| Module Clock Input | Description |
| MCRC_FICLK | MCRC clock. This clock is used for all interface and functional operations. |
| Resets | |
| Module Reset Input | Description |
| MCRC_RST | MCRC hardware reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| INT_MCRC_INTR | MCRC Interrupt signal | Level |
| DMA Events | ||
| Module DMA Event | Description | Type |
| DMA_EVENT_INTR0 | MCRC DMA event for channel 1 | Pulse |
| DMA_EVENT_INTR1 | MCRC DMA event for channel 2 | Pulse |
| DMA_EVENT_INTR2 | MCRC DMA event for channel 3 | Pulse |
| DMA_EVENT_INTR3 | MCRC DMA event for channel 4 | Pulse |