SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
Figure 6-46 captures top level overview of FCP. LUT in front on CFA can map 16-bit data to 12-bit when CFA is operating in 12-bit mode. It can also be used to 16b to 16b remap when CFA is operating in 16-bit mode. EE data path is clock gated when EE module is not used. EE has bypass condition (YEE = 0) where data flows thorough it unchanged with the same latency as the enable condition.
Figure 6-58 FCP Top Level OverviewIn the CC module, Y12 to Y8 and U12 to UV8 LUTs should be enabled or disabled together (i.e CFG_2.C8LutEn = CFG_2.C8LutEn).
Program EE_CFG_1.Yuv8_cl_align = 1 while generating interleaved 422 8-bit and EE_CFG_1.Yuv12_cl_align = 1 while generating interleaved 422 12-bit output. This function is available even when EE path is not used.