SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
There are two separate paths an EMIF access can take from the master to EMIF slave. 1.Through RMW queue, 2. Direct path (Bypass RMW queue). Coherent master accesses go through RMW queue path and non-coherent/SoC master accesses take a direct path to EMIF, bypassing RMW queue.
| region_size[4:0] | Interleave Region Size |
|---|---|
| 0 | 0MB (no interleave region) |
| 1 | 128MB |
| 2 | 256MB |
| 3 | 512MB |
| 4 | 1 GB |
| 5 | 2 GB |
| 6 | 3 GB |
| 7 | 4 GB |
| 8 | 6 GB |
| 9 | 8 GB |
| 10 | 12GB |
| 11 | 16GB |
| 12 | 32GB |
| 13-31 | Reserved |
| granule_size[4:0] | Interleave Granule Size | Reason for Selection |
|---|---|---|
| 0 | 128B | Highest performance for single master |
| 1 | 512B | Highest performance for single master/ECC |
| 2 | 2 KB | Pagesize interleaving |
| 3 | 4 KB | Pagesize interleaving |
| 4 | 16KB | Mostbank efficient for 2K size |
| 5 | 32KB | Mostbank efficient for 4K size |
| 6 | 512MB | |
| 7 | 1 GB | Coarse memory interleaving |
| 8 | 1.5GB | |
| 9 | 2 GB | |
| 10 | 3 GB | |
| 11 | 4 GB | |
| 12 | 6 GB | |
| 13 | 8 GB | |
| 14 | 16GB | Full memory interleaving |
| 15-31 | Reserved |
| emifs_active[3:0] | Description |
|---|---|
| 0000 | Reserved |
| 0001 | EMIF-0active |
| 0010 | EMIF-1active |
| 0100 | EMIF-2active |
| 1000 | EMIF-3active |
| 0011 | EMIF-0,1active |
| 0101 | EMIF-0,2active |
| 1001 | EMIF-0,3active |
| 0110 | EMIF-1,2active |
| 1010 | EMIF-1,3active |
| 1100 | EMIF-2,3active |
| 0111 | EMIF-0,1,2active |
| 1011 | EMIF-0,1,3active |
| 1101 | EMIF-0,2,3active |
| 1110 | EMIF-1,2,3active |
| 1111 | EMIF-0,1,2,3active |
| hybrid_select[4:0] | Description for 2 EMIFs | Description for 3 EMIFs. | Description for 4 EMIFs |
|---|---|---|---|
| 00000 | Entire space interleaved | Entire space interleaved | Entire space interleaved |
| 00001 | EMIF-0 separated,EMIFs-0,1 interleaved | EMIF-0 separated,EMIFs-1,2 interleaved | EMIF-0 separated,EMIF-1,2,3 interleaved |
| 00010 | EMIF-1 separated,EMIFs-0,1 interleaved | EMIF-1 separated,EMIFs-0,2 interleaved | EMIF-1 separated,EMIF-0,2,3 interleaved |
| 00100 | Reserved | EMIF-2 separated,EMIFs-0,1 interleaved | EMIF-2 separated,EMIF-0,1,3 interleaved |
| 01000 | Reserved | Reserved | EMIF-3 separated,EMIF-0,1,2 interleaved |
| 10000 | Reserved | Reserved | Reserved |
| 10001 | EMIF-0 separated,EMIFs-0,1 interleaved | EMIF-0 separated,EMIFs-0,1,2 interleaved | EMIF-0 separated,EMIF-0,1,2,3 interleaved |
| 10010 | EMIF-1 separated,EMIFs-0,1 interleaved | EMIF-1 separated,EMIFs-0,1,2 interleaved | EMIF-1 separated, EMIF-0,1,2,3interleaved |
| 10100 | Reserved | EMIF-2 separated,EMIFs-0,1,2 interleaved | EMIF-2 separated, EMIF-0,1,2,3interleaved |
| 11000 | Reserved | Reserved | EMIF-3 separated, EMIF-0,1,2,3interleaved |
| ecc_enable[3:0] | Description |
|---|---|
| 0000 | ECC disabled on all EMIFs |
| 0001 | ECC enabled on EMIF-0 |
| 0010 | ECC enabled on EMIF-1 |
| 0100 | ECC enabled on EMIF-2 |
| 1000 | ECC enabled on EMIF-3 |
| 0011 | ECC enabled on EMIF-0,1 |
| 0101 | ECC enabled on EMIF-0,2 |
| 1001 | ECC enabled on EMIF-0,3 |
| 0110 | ECC enabled on EMIF-1,2 |
| 1010 | ECC enabled on EMIF-1,3 |
| 1100 | ECC enabled on EMIF-2,3 |
| 0111 | ECC enabled on EMIF-0,1,2 |
| 1011 | ECC enabled on EMIF-0,1,3 |
| 1101 | ECC enabled on EMIF-0,2,3 |
| 1110 | ECC enabled on EMIF-1,2,3 |
| 1111 | ECC enabled on EMIF-0,1,2,3 |
| emifs_active[3:0] | ecc_enable[3:0] | hybrid_select[4:0] | region_size (rs) vs. granule_size (gs) | Comments |
|---|---|---|---|---|
| 0001 | 0000 | 00000 | rs%gs = 0 && rs = 0xC (32G) |
EMIF traffic routed to DDR0 DDR0 has ECC OFF |
| 0001 | 0001 | 00001 | (rs%gs = 0 && rs != 0) || rs = 0 |
EMIF traffic routed to DDR0 DDR0 has ECC ON |
| 0011 | 0000 | 00000 | rs%gs = 0 && rs = 0xC (32G) |
Full interleaving of DDR0,1 DDR0,1 have all ECC OFF |
| 0011 | 0011 | x0010 | rs%gs = 0 && rs != 0 |
DDR0,1 fully interleaved DDR0,1 have both ECC ON |
| 0011 |
0001 0010 |
x0010 | rs%gs = 0 && rs != 0 && rs = gs |
Separated DDR0,1. DDR1 in hybrid region DDR0,1 have independent ECC. |
| 0011 |
0000 0011 |
x0010 | rs%gs = 0 && rs != 0 |
Interleaved DDR0,1. DDR1 in hybrid region DDR0,1 have all ECC ON or OFF |
| 0111 | 0111 | 10100 | rs%gs = 0 && rs != 0 |
Full interleaving of DDR0,1,2 DDR0,1,2 have all ECC ON |
| 0111 |
0000 0011 0100 0111 |
00100 | rs%gs = 0 && rs != 0 |
Interleaved DDR0,1. DDR2 in hybrid region DDR0,1 have all ECC ON or OFF DDR2 has independent ECC |
| 0111 |
0000 0111 |
10100 | rs%gs = 0 && rs != 0 |
Interleaved DDR0,1,2. DDR2 in hybrid region DDR0,1,2 have all ECC ON or OFF |
| 1111 | 0000 | 00000 | rs%gs = 0 && rs = 0xC (32G) |
Full interleaving of DDR0,1,2,3 DDR0,1,2,3 have all ECC OFF |
| 1111 | 1111 | 11000 | rs%gs = 0 && rs != 0 |
Full interleaving of DDR0,1,2,3 DDR0,1,2,3 have all ECC ON |
| 1111 |
0000 0111 1000 1111 |
01000 | rs%gs = 0 && rs != 0 |
Interleaved DDR0,1,2. DDR3 in hybrid region DDR0,1,2 have all ECC ON of OFF. DDR3 has independent ECC |
| 1111 |
0000 1111 |
11000 | rs%gs = 0 && rs != 0 |
Interleaved DDR0,1,2,3. DDR3 in hybrid region DDR0,1,2,3 have all ECC ON or OFF |
When ECC is enabled, the corresponding DDR size will be effectively reduced. Max_memory=(ddr_ram_size/576)*512. The div-by-576 is an integer division. If the address falls out of max_memory range, the access will land in the next EMIF.
Programming Model for 2xEMIF case:
Case-1:DDR0 = DDR1:2x {512M, 1G, 1.5G, 2G, 3G, 4G, 6G, 8G}
Separated DDRs:
region_size= DDR0+DDR1 sizes granule_size = DDR0 size emifs_active = both DDRs active
hybrid_select = Choose hybrid_select such that anything that is outside the region goes to the EMIF specified in hybrid_select. If its default(0), MSMC will route it out via its EMIF0 port.
ecc_enable= enabled/disabled on any DDR For example, if we have 2x1G DDRs then,
region_size= 2G, granule_size = 1G, emifs_active = 3, hybrid_select = x, ecc_enable = {0, 1, 2, 3}
Interleaved DDRs:
region_size= DDR0+DDR1 sizes granule_size < DDR0 size emifs_active = both DDRs active
hybrid_select = Choose hybrid_select such that anything that is outside the region goes to the EMIF specified in hybrid_select. If its default(0), MSMC will route it out via its EMIF0 port.
ecc_enable= enabled on both DDRs or disabled on both DDRs For example, if we have DDR0 = 1G and DDR1 = 1G then,
region_size= 2G, granule_size < 1G , emifs_active = 3, hybrid_select = x, ecc_enable = {0, 3}
Case-2:DDR0 < DDR1:(512M,1G) ; (512M, 2G) ; (1G, 2G) ; (1G, 3G) ; (2G, 3G)
There are two ways to accomplish separated DDRs: case-A and case-B.Separated DDRs-A:
region_size = 2xDDR0 size granule_size = DDR0 size emifs_active. = both DDRs active hybrid_select. = DDR1
ecc_enable = enabled/disabled on any DDR
For example, if we have DDR0 =1G and DDR1 = 2G then,
region_size= 2G, granule_size = 1G, emifs_active = 3, hybrid_select = 2, ecc_enable = {0, 1, 2, 3}
Separated DDRs-B:
region_size = DDR0 size granule_size = DDR0 size emifs_active. = both DDRs active hybrid_select. = DDR1
ecc_enable = enabled/disabled on any DDR
For example, if we have DDR0 =1G and DDR1 = 2G then,
region_size= 1G, granule_size = 1G, emifs_active = 3, hybrid_select = 2, ecc_enable = {0, 1, 2, 3}
Interleaved DDRs:
region_size = 2xDDR0 size granule_size < DDR0 size emifs_active. = both DDRs active hybrid_select. = DDR1
ecc_enable = enabled on both DDRs or disabled on both DDRs. For example, if we have DDR0 =1G and DDR1 = 2G then,
region_size= 2G, granule_size < 1G, emifs_active = 3, hybrid_select = 2, ecc_enable = {0, 3}
Case-3:DDR0 > DDR1: (1G,512M) ; (2G, 512M) ; (2G, 1G) ; (3G, 1G) ; (3G, 2G). *This case is not officially supported to have consistent system-level constraints for 2, 3, 4 EMIFs interleaving cases.
MSMC RTL supports it with the following programming model.Separated DDRs:
region_size = DDR0 size granule_size = DDR0 size emifs_active. = both DDRs active hybrid_select. = DDR1
ecc_enable = enabled/disabled on any DDR
For example, if we have DDR0 =2G and DDR1 = 1G then,
region_size= 2G, granule_size = 2G, emifs_active = 3, hybrid_select = 2, ecc_enable = {0, 1, 2, 3}
Interleaved DDRs:
region_size = 2xDDR1 size granule_size < DDR1 size emifs_active. = both DDRs active hybrid_select. = DDR0
ecc_enable = enabled on both DDRs or disabled on both DDRs. For example, if we have DDR0 =2G and DDR1 = 1G then,
region_size= 2G, granule_size < 1G, emifs_active = 3, hybrid_select = 1, ecc_enable = {0, 3}