SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The CPSW_9G error detection and correction logic uses the ECC Aggregator Module.
The ECC CPSW_ECC_VECTOR register is used to select which ECC RAM's status and control registers are currently being read or written as shown in Table 12-165. The CPSW FIFO RAMs implement ECC only on packet headers. The packet data is protected by Ethernet CRC. The ALE and EST RAMs have complete ECC as normal.
| ECC RAM Number | CPSW RAM |
|---|---|
| 0 | ALE RAM |
| 1 | Port 0 FIFO RAM |