SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
The statistics level interrupt (STAT_PEND0) will be asserted, if enabled when any statistics value is greater than or equal to 8000 0000h. The statistics interrupt is cleared by writing to decrement any statistics values greater than 8000 0000h (such that their new values are less than 8000 0000h). The statistics are mapped into internal memory space and are 32-bits wide. The raw and masked statistics interrupt status may be read by reading the CPSW_CPTS_INTSTAT_RAW_REG and CPSW_CPTS_INTSTAT_MASKED_REG registers, respectively.
The statistics interrupt is enabled by setting to 1h the TS_PEND_EN bit in the CPSW_CPTS_INT_ENABLE_REG register.