SPRUJ52E June 2022 – September 2025 AM69 , AM69A , TDA4AH-Q1 , TDA4AP-Q1 , TDA4APE-Q1 , TDA4VH-Q1 , TDA4VP-Q1 , TDA4VPE-Q1
These ECC aggregators possess the ability to perform Error Injection alongside Error Capture. The wrapper can be utilized to introduce either single or double-bit errors, while also having the capability to detect and correct errors.
For more information regarding the ECC endpoint types, refer to the Appendix spreadsheet.